| Product Name |
Eaton B-Line series PVC coated riser clamp
|
| Catalog Number |
B3373C-1PLN/PCBLK
|
| UPC |
781011722067
|
| Product Length/Depth |
9.56 in
|
| Product Height |
1 in
|
| Product Width |
1 in
|
| Product Weight |
1.09 lb
|
| Certifications |
Not Applicable
|
| Special features |
Includes hex nuts and head hex cap screws
|
| Type |
PVC coated standard riser clamp
|
| Material |
Steel
|