| Product Name |
Eaton B-Line series C-clamp
|
| Catalog Number |
B351L-1/2ZN
|
| UPC |
781011572532
|
| Product Length/Depth |
2.375 in
|
| Product Height |
2.375 in
|
| Product Width |
0.5 in
|
| Product Weight |
0.41 lb
|
| Certifications |
cUL Listed
|
| Beam thickness |
0.75 in
|
| Special features |
Safety factor 5, used with setscrew and locknut
|
| Thread/rod size |
1/2"-13
|
| Type |
Steel c-clamp with locknut
|
| Load capacity |
380 lb
|
| Material |
Steel
|