下载文档 () / 20
动力,因我们而不同*

B392-12-3/4GRN

Eaton B-Line series end cap, 2.43" H x 1.62" L x 1.62" W, Steel, 11 Gauge, Connection end cap, DURA GREEN

常用规格

Product Name
Eaton B-Line series end cap
Catalog Number
B392-12-3/4GRN
UPC
781011538675
Product Length/Depth
1.62 in
Product Height
2.43 in
Product Width
1.62 in
Product Weight
0.26 lb
Certifications
UL Listed

Model

Special features
1 pc 1/4-20 square nut 1 pc B436S fixture stud nut
Type
Connection end cap

Material/finish

Material
Steel
Material gauge
11 gauge

导出产品规格