下载文档 () / 20
动力,因我们而不同*

B394-5ZN

Eaton B-Line series pipe strap, 9.75" H x 5" L x 1.25" W, Steel, 1040 Lbs load cap

常用规格

Product Name
Eaton B-Line series pipe strap
Catalog Number
B394-5ZN
UPC
781011540234
Product Length/Depth
5 in
Product Height
9.75 in
Product Width
1.25 in
Product Weight
3.53 lb
Certifications
Not Applicable

Model

Special features
1 pair pipe clamps with hex head cap screws
Type
Pipe strap

Load rating/capacity

Load capacity
1040 lbs

Material/finish

Material
Steel

导出产品规格