下载文档 () / 20
动力,因我们而不同*

B407-7ZN

Eaton B-Line series Z-support, 3.5" H x 7" L x 1.62" W, Steel, Electro-plated

常用规格

Product Name
Eaton B-Line series Z-support
Catalog Number
B407-7ZN
UPC
781011548933
Product Length/Depth
7 in
Product Height
3.5 in
Product Width
1.62 in
Product Weight
1.05 lb
Certifications
Not Applicable

Model

Type
Two hole z-support

Material/finish

Finish
Electro-plated
Material
Steel

导出产品规格