| Product Name |
Eaton B-Line series bracket
|
| Catalog Number |
B408SLBVNSHDG
|
| UPC |
782051231946
|
| Product Length/Depth |
4.62 in
|
| Product Height |
4.62 in
|
| Product Width |
4.37 in
|
| Product Weight |
2.094 lb
|
| Certifications |
Not Applicable
|
| Type |
Series stand-off brackets
|
| Finish |
Hot-dipped galvanized
|
| Material |
Steel
|
| Material gauge |
1/4"
|