下载文档 () / 20
动力,因我们而不同*

B409-12GRN

Eaton B-Line series bracket, 4.62" H x 12" L x 1.62" W, Steel, DURA GREEN

常用规格

Product Name
Eaton B-Line series bracket
Catalog Number
B409-12GRN
UPC
781011549404
Product Length/Depth
12 in
Product Height
4.62 in
Product Width
1.62 in
Product Weight
2.32 lb
Certifications
Not Applicable

Model

Type
Single channel bracket

Material/finish

Finish
DURA GREEN
Material
Steel

导出产品规格