下载文档 () / 20
动力,因我们而不同*

B409-24ZN

Eaton B-Line series bracket, 4.62" H x 24" L x 1.62" W, Steel, Electro-plated

常用规格

Product Name
Eaton B-Line series bracket
Catalog Number
B409-24ZN
UPC
781011028534
Product Length/Depth
24 in
Product Height
4.62 in
Product Width
1.62 in
Product Weight
4.5 lb
Certifications
Not Applicable

Model

Type
Single channel bracket

Material/finish

Finish
Electro-plated
Material
Steel

导出产品规格