下载文档 () / 20
动力,因我们而不同*

B411-18HDG

Eaton B-Line series ladder rung, 1.62" H x 18" L x 1.62" W, Steel, Hot-dipped galvanized

常用规格

Product Name
Eaton B-Line series ladder rung
Catalog Number
B411-18HDG
UPC
781011549848
Product Length/Depth
18 in
Product Height
1.62 in
Product Width
1.62 in
Product Weight
2.34 lb
Certifications
Not Applicable

Model

Type
Ladder rung

Material/finish

Finish
Hot-dipped galvanized
Material
Steel

导出产品规格