下载文档 () / 20
动力,因我们而不同*

B422-3ZN

Eaton B-Line series right angle clamp, 4" H x 3" L x 4.8750" W, 800 Lbs load cap, Right angle clamp

常用规格

Product Name
Eaton B-Line series right angle clamp
Catalog Number
B422-3ZN
UPC
781011550738
Product Length/Depth
3 in
Product Height
4 in
Product Width
4.875 in
Product Weight
1.11 lb
Certifications
cULus Listed

Model

Special features
Safety factor of 5
Type
Right angle clamp

Load rating/capacity

Load capacity
800 lb

导出产品规格