下载文档 () / 20
动力,因我们而不同*

B450-3/8ZN

Eaton B-Line series U-washer, 0.46" H x 1.62" L x 0.81" W, Steel, Electro-plated finish, U-washer

常用规格

Product Name
Eaton B-Line series U-washer
Catalog Number
B450-3/8ZN
UPC
781011554682
Product Length/Depth
1.62 in
Product Height
0.46 in
Product Width
0.81 in
Product Weight
0.14 lb
Certifications
Not Applicable

Model

Special features
Hole size 7/16" in
Type
U-washer

Material/finish

Finish
Electro-plated
Material
Steel

导出产品规格