下载文档 () / 20
动力,因我们而不同*

B464-11ZN

Eaton B-Line series hanger, 3.37" H x 1.62" L x 1.62" W, Steel, 18 gauge

常用规格

Product Name
Eaton B-Line series hanger
Catalog Number
B464-11ZN
UPC
781011555313
Product Length/Depth
1.62 in
Product Height
3.37 in
Product Width
1.62 in
Product Weight
0.24 lb
Certifications
Not Applicable

Model

Special features
Screw square nut 1/4 x 3/4 carriage bolt
Type
Fluorescent fixture hanger

Material/finish

Material
Steel
Material gauge
18 gauge

导出产品规格