下载文档 () / 20
动力,因我们而不同*

B48M28T4116QCU

EATON K-FACTOR NONLINEAR VENTILATED TRANSFORMER, DOE 2016, COPPER, 60 HZ, 400 KVA, 3PH, 480V DELTA, 208Y/120V, NEMA ST-20, 150°C RISE, NEMA 1, CASE E, 220°C, 2 AT +2.5% FCAN, 4 AT -2.5% FCBN, RH6

常用规格

Product Name
Eaton K-Factor nonlinear ventilated transformer
Catalog Number
B48M28T4116QCU
UPC
786689828219
Product Length/Depth
32 in
Product Height
66 in
Product Width
50.5 in
Product Weight
3000 lb
Compliances
DOE2016 Efficient
Certifications
UL Listed
Catalog Notes
10 CFR Part 431 (2016) Efficient

产品规格

Special features
K-FACTOR 9
Coil material
Copper
Efficiency
10 CFR Part 431-2016 (DOE 2016)
Frequency rating
60 Hz
Kva Rating
400 kVA
Phase
Three-phase
Primary voltage
480 V delta
Secondary Voltage
208Y/120 V
Sound Level
NEMA ST-20
Temperature rise
150 °C rise
Enclosure
NEMA 1
Frame
CASE E
Insulation
220 °C
Tap size
2 AT +2.5% FCAN, 4 AT -2.5% FCBN
Volt ampere rating
400 KVA
Weathershield
RH6

导出产品规格