Eaton B-Line series U-bolt, 1.88" H x 1" D, Carbon steel, 900 load cap, 5/16"-18 rod size, 1.63" thread len, 650 temp, U-bolt with 2 hex nut
| Product Name |
Eaton B-Line series U-bolt
|
| Catalog Number |
B501-1ZN
|
| UPC |
781011555832
|
| Product Height |
1.88 in
|
| Product Weight |
0.14 lb
|
| Certifications |
Not Applicable
|
| Operating temperature - max |
650 °F
|
| Thread length |
1.63 in
|
| Thread/rod size |
5/16"-18
|
| Type |
Light weight U-bolt with 2 hex nuts
|
| Load capacity |
900 lb
|
| Material |
Carbon steel
|