Eaton B-Line series U-bolt, 4.06"Hx2"D, Carbon steel, 1200 load, 3/8"-16 rod size, 1.88"thread len, 650 temp, U-bolt w/2 hex nuts
| Product Name |
Eaton B-Line series U-bolt
|
| Catalog Number |
B501-2USZN
|
| UPC |
782051662641
|
| Product Height |
4.06 in
|
| Product Weight |
0.27 lb
|
| Certifications |
Not Applicable
|
| Operating temperature - max |
650 °F
|
| Thread length |
1.88 in
|
| Thread/rod size |
3/8"-16
|
| Type |
Light weight U-bolt with 2 hex nuts
|
| Load capacity |
1200 lb
|
| Material |
Carbon steel
|