Eaton B-Line series U-bolt, 5.5" H x 3.5" D, Carbon steel, 1800 Lbs load cap, 3/8"-16 thread/rod size, 1.75" thread length, 650 op temp
| Product Name |
Eaton B-Line series U-bolt
|
| Catalog Number |
B501-31/2ZN
|
| UPC |
781011556433
|
| Product Height |
5.5 in
|
| Product Weight |
0.38 lb
|
| Certifications |
Not Applicable
|
| Operating temperature - max |
650 °F
|
| Thread length |
1.75 in
|
| Thread/rod size |
3/8"-16
|
| Type |
Light weight U-bolt with 2 hex nuts
|
| Load capacity |
1800 lb
|
| Material |
Carbon steel
|