Eaton B-Line series U-bolt, 5"Hx3"D, Carbon steel material, 1800 load, 3/8"-16 rod size, 1.75"thread len, 650 temp, U-bolt w/2 hex nuts
| Product Name |
Eaton B-Line series U-bolt
|
| Catalog Number |
B501-3ZN
|
| UPC |
781011556334
|
| Product Height |
5 in
|
| Product Weight |
0.36 lb
|
| Certifications |
Not Applicable
|
| Operating temperature - max |
650 °F
|
| Thread length |
1.75 in
|
| Thread/rod size |
3/8"-16
|
| Type |
Light weight U-bolt with 2 hex nuts
|
| Load capacity |
1800 lb
|
| Material |
Carbon steel
|