Eaton B-Line series U-bolt, 10.36" H x 8" D, Carbon steel, 2400Lbs load cap, 5/8"-11 thread/rod size, 2.38" thread length, 650 op temp
| Product Name |
Eaton B-Line series U-bolt
|
| Catalog Number |
B501-8ZN
|
| UPC |
781011556839
|
| Product Height |
10.36 in
|
| Product Weight |
1.91 lb
|
| Certifications |
Not Applicable
|
| Operating temperature - max |
650 °F
|
| Thread length |
2.38 in
|
| Thread/rod size |
5/8"-11
|
| Type |
Light weight U-bolt with 2 hex nuts
|
| Load capacity |
2400lb
|
| Material |
Carbon steel
|