下载文档 () / 20
动力,因我们而不同*

B52-240 GLV

Eaton B-Line series strut channel, 0.81" H x 240" L x 1.62" W, Steel, Pre-galvanized, 12 Gauge

常用规格

Product Name
Eaton B-Line series strut channel
Catalog Number
B52-240 GLV
UPC
781011248352
Product Length/Depth
12 in
Product Height
0.813 in
Product Width
1.625 in
Product Weight
1.162 lb
Certifications
Not Applicable

Model

Channel type
B52

Material/finish

Finish
Pre-galvanized
Material
Steel
Material gauge
12 Gauge

导出产品规格