| Product Name |
Eaton B-Line series strut channel
|
| Catalog Number |
B52-240 GLV
|
| UPC |
781011248352
|
| Product Length/Depth |
12 in
|
| Product Height |
0.813 in
|
| Product Width |
1.625 in
|
| Product Weight |
1.162 lb
|
| Certifications |
Not Applicable
|
| Channel type |
B52
|
| Finish |
Pre-galvanized
|
| Material |
Steel
|
| Material gauge |
12 Gauge
|