下载文档 () / 20
动力,因我们而不同*

B52-I-240GALV

Eaton B-Line series continuous concrete insert for B52 channel, 2.53" H x 240" L x 1.6" W, Steel, 3000 load cap, Pre-galvanized, 12 gauge

常用规格

Product Name
Eaton B-Line series continuous concrete insert for B52 channel
Catalog Number
B52-I-240GALV
UPC
781011349301
Product Length/Depth
240 in
Product Height
2.53 in
Product Width
1.6 in
Product Weight
2744 lb
Certifications
cUL Listed

Material type

Finish
Pre-galvanized
Material
Steel
Material gauge
12 gauge

Other product information

Model
B52

Special features and ratings

Load capacity
3000 lbs

导出产品规格