Eaton B-Line series strut back-to-back welded channel, 0.81" H x 240" L x 1.62" W, Steel, DURA GREEN, 12 Gauge
| Product Name |
Eaton B-Line series strut back-to-back welded channel
|
| Catalog Number |
B52A-240GRN
|
| UPC |
781011254254
|
| Product Length/Depth |
12 in
|
| Product Height |
1.625 in
|
| Product Width |
1.625 in
|
| Product Weight |
2.324 lb
|
| Certifications |
Not Applicable
|
| Channel type |
B52
|
| Finish |
DURA GREEN
|
| Material |
Steel
|
| Material gauge |
12 Gauge
|