下载文档 () / 20
动力,因我们而不同*

B54-120 GLV

Eaton B-Line series strut channel, 0.81" H x 120" L x 1.62" W, Steel, Pre-galvanized, 14 Gauge

常用规格

Product Name
Eaton B-Line series strut channel
Catalog Number
B54-120 GLV
UPC
781011255305
Product Length/Depth
120 in
Product Height
0.81 in
Product Width
1.62 in
Product Weight
10.16 lb
Certifications
Not Applicable

Model

Channel type
B54

Material/finish

Finish
Pre-galvanized
Material
Steel
Material gauge
14 Gauge

导出产品规格