Eaton B-Line series strut back-to-back welded channel, 0.81" H x 120" L x 1.62" W, Steel, Pre-galvanized, 14 Gauge
| Product Name |
Eaton B-Line series strut back-to-back welded channel
|
| Catalog Number |
B54A-120GLV
|
| UPC |
781011261306
|
| Product Length/Depth |
12 in
|
| Product Height |
1.625 in
|
| Product Width |
1.625 in
|
| Product Weight |
20.32 lb
|
| Certifications |
Not Applicable
|
| Channel type |
B54
|
| Finish |
Pre-galvanized
|
| Material |
Steel
|
| Material gauge |
14 Gauge
|