下载文档 () / 20
动力,因我们而不同*

B54H17/8-240SS4

Eaton B-Line series strut channel, 0.81" H x 240" L x 1.62" W, Steel, Stainless steel type 304, H178, 14 Gauge

常用规格

Product Name
Eaton B-Line series strut channel
Catalog Number
B54H17/8-240SS4
UPC
781011258177
Product Length/Depth
240 in
Product Height
0.81 in
Product Width
1.62 in
Product Weight
18.6 lb
Certifications
Not Applicable

Model

Channel type
B54
Hole pattern
H178

Material/finish

Finish
Stainless steel type 304
Material
Steel
Material gauge
14 Gauge

导出产品规格