下载文档 () / 20
动力,因我们而不同*

B54SH-120GLV

Eaton B-Line series strut channel, 0.81" H x 120" L x 1.62" W, Steel, Pre-galvanized, SH, 14 Gauge

常用规格

Product Name
Eaton B-Line series strut channel
Catalog Number
B54SH-120GLV
UPC
781011257309
Product Length/Depth
120 in
Product Height
0.81 in
Product Width
1.62 in
Product Weight
9.1 lb
Certifications
Not Applicable

Model

Channel type
B54
Hole pattern
SH

Material/finish

Finish
Pre-galvanized
Material
Steel
Material gauge
14 Gauge

导出产品规格