Eaton B-Line series strut back-to-back welded channel, 0.81" H x 120" L x 1.62" W, Steel, Pre-galvanized, SHA, 14 Gauge
| Product Name |
Eaton B-Line series strut back-to-back welded channel
|
| Catalog Number |
B54SHA-120GLV
|
| UPC |
781011833503
|
| Product Length/Depth |
120 in
|
| Product Height |
0.81 in
|
| Product Width |
1.62 in
|
| Product Weight |
18.2 lb
|
| Certifications |
Not Applicable
|
| Channel type |
B54
|
| Hole pattern |
SHA
|
| Finish |
Pre-galvanized
|
| Material |
Steel
|
| Material gauge |
14 Gauge
|