下载文档 () / 20
动力,因我们而不同*

B556ZN

Eaton B-Line series corner plate, 5.37" H x 5.37" L x 1.62" W, Steel, Electro-plated

常用规格

Product Name
Eaton B-Line series corner plate
Catalog Number
B556ZN
UPC
781011558512
Product Length/Depth
5.37 in
Product Height
5.37 in
Product Width
1.62 in
Product Weight
1.45 lb
Certifications
Not Applicable

Model

Type
Five hole corner gusset plate

Material/finish

Finish
Electro-plated
Material
Steel

导出产品规格