下载文档 () / 20
动力,因我们而不同*

B591-2 1/2ZN

Eaton B-Line series pipe bracket saddle and clamp, 5" H x 7.93" L x 1.62" W, Steel, 2.5" max pipe size

常用规格

Product Name
Eaton B-Line series pipe bracket saddle and clamp
Catalog Number
B591-2 1/2ZN
UPC
781011559434
Product Length/Depth
7.93 in
Product Height
5 in
Product Width
1.62 in
Product Weight
3.3 lb
Certifications
Not Applicable

Application

Pipe size - max
2.5 in

Model

Special features
top 2 pieces of hex cap screw 2 pieces of hex nut
Type
Pipe bracket saddle clamp

Material/finish

Material
Steel

导出产品规格