下载文档 () / 20
动力,因我们而不同*

B60NARNM

Eaton Air Conditioning Disconnect, Molded case switch, 60A, 120/240V, 10 kAIC, #14-2 Cu/Al 60°C or 75°C, NEMA 3R Polycarbonate enclosure, 10 hp at 240V, ANSI 61 gray

常用规格

Product Name
Eaton air conditioning disconnect
Catalog Number
B60NARNM
UPC
786676030175
Product Length/Depth
5 in
Product Height
8.63 in
Product Width
3.5 in
Product Weight
1.86 lb
Certifications
UL Listed
CSA Certified
Catalog Notes
For replacement molded case switch, order part number BR260NA.

产品规格

Type
Air conditioning disconnect
Amperage Rating
60A
Horsepower
10 hp at 240 V
Voltage rating
120/240 V
Wire size
#14-2 AWG Cu/Al
Color
ANSI 61 gray
Enclosure
NEMA 3R
Enclosure material
Polycarbonate
Interrupt rating
10 kAIC

导出产品规格