| Product Name |
Eaton B-Line series strut mini channel
|
| Catalog Number |
B62-120HDG
|
| UPC |
781011846084
|
| Product Length/Depth |
120 in
|
| Product Height |
0.81 in
|
| Product Width |
0.81 in
|
| Product Weight |
4.2 lb
|
| Certifications |
Not Applicable
|
| Channel type |
B62
|
| Finish |
Hot-dipped galvanized
|
| Material |
Steel
|
| Material gauge |
18 Gauge
|