下载文档 () / 20
动力,因我们而不同*

B631-24ZN

Eaton B-Line series knee brace, 1.75" H x 24" L x 1.62" W, Steel, Electro-plated

常用规格

Product Name
Eaton B-Line series knee brace
Catalog Number
B631-24ZN
UPC
781011561758
Product Length/Depth
24 in
Product Height
1.75 in
Product Width
1.62 in
Product Weight
1.86 lb
Certifications
Not Applicable

Model

Type
Two hole 45° knee brace

Material/finish

Finish
Electro-plated
Material
Steel

导出产品规格