下载文档 () / 20
动力,因我们而不同*

B650-3/4GRN

Eaton B-Line series seismic retrofit bracket, 0.75" H x 3.25" L x 1.6250" W, Steel, DURA GREEN

常用规格

Product Name
Eaton B-Line series seismic retrofit bracket
Catalog Number
B650-3/4GRN
UPC
782051254419
Product Length/Depth
3.25 in
Product Height
0.75 in
Product Width
1.625 in
Product Weight
1.07 lb
Certifications
Not Applicable

Model

Type
Seismic retrofit bracket

Material/finish

Finish
DURA GREEN
Material
Steel

导出产品规格