下载文档 () / 20
动力,因我们而不同*

B656-3/4X5/8ZN

Eaton B-Line series rod coupling, 1.5" H x 0.625" D, Steel, 2160 Lbs load cap, 3/4"-10 thread/rod size

常用规格

Product Name
Eaton B-Line series rod coupling
Catalog Number
B656-3/4X5/8ZN
UPC
781011563165
Product Height
1.5 in
Product Weight
0.206 lb
Certifications
Not Applicable

Model

Thread/rod size
3/4"-10
Type
Steel reducer copling

Load rating/capacity

Load capacity
2160 lb

Material/finish

Material
Steel

导出产品规格