下载文档 () / 20
动力,因我们而不同*

B656-7/8X3/4ZN

Eaton B-Line series rod coupling, 1.75" H x 1.625" D, Steel, 3200 Lbs load cap, 7/8"-9 thread/rod size

常用规格

Product Name
Eaton B-Line series rod coupling
Catalog Number
B656-7/8X3/4ZN
UPC
781011563196
Product Height
1.75 in
Product Weight
0.572 lb
Certifications
Not Applicable

Model

Thread/rod size
7/8"-9
Type
Steel reducer copling

Load rating/capacity

Load capacity
3200 lb

Material/finish

Material
Steel

导出产品规格