下载文档 () / 20
动力,因我们而不同*

B700-J12ZN

Eaton B-Line series U-bolt and J-bolt, 19" H x 0.5" D, Steel, 15-3/4" thread/rod size, 0.625" beam thickness

常用规格

Product Name
Eaton B-Line series U-bolt and J-bolt
Catalog Number
B700-J12ZN
UPC
781011568665
Product Height
19 in
Product Weight
1.09 lb
Certifications
cULus Listed

Application

Beam thickness
0.625 in

Model

Thread/rod size
15-3/4"
Type
J-hook

Material/finish

Material
Steel

导出产品规格