下载文档 () / 20
动力,因我们而不同*

B700-J4ZN

Eaton B-Line series U-bolt and J-bolt, 8.5" H x 0.5" D, Steel, 6-3/4" thread/rod size, 0.625" beam thickness

常用规格

Product Name
Eaton B-Line series U-bolt and J-bolt
Catalog Number
B700-J4ZN
UPC
781011568603
Product Height
8.5 in
Product Weight
1.35 lb
Certifications
cULus Listed

Application

Beam thickness
0.625 in

Model

Special features
Used with (B750 -J6) beam clamp and (HN)hex nut
Thread/rod size
6-3/4"
Type
J-hook

Material/finish

Material
Steel

导出产品规格