下载文档 () / 20
动力,因我们而不同*

B705-J10ZN

Eaton B-Line series U-bolt and J-bolt, 13.3750" H x 0.375" D, Steel, 4.5" thread length

常用规格

Product Name
Eaton B-Line series U-bolt and J-bolt
Catalog Number
B705-J10ZN
UPC
781011573980
Product Height
13.375 in
Product Weight
0.23 lb
Certifications
cULus Listed

Model

Special features
Used with (B755-3/8)
Thread length
4.5 in
Type
J-hook

Material/finish

Material
Steel

导出产品规格