下载文档 () / 20
动力,因我们而不同*

B705-J4ZN

Eaton B-Line series U-bolt and J-bolt, 7.3750" H x 0.375" D, Steel, 3" thread length

常用规格

Product Name
Eaton B-Line series U-bolt and J-bolt
Catalog Number
B705-J4ZN
UPC
781011573836
Product Height
7.375 in
Product Weight
0.17 lb
Certifications
cULus Listed

Model

Special features
Used with (B755-3/8)
Thread length
3 in
Type
J-hook

Material/finish

Material
Steel

导出产品规格