下载文档 () / 20
动力,因我们而不同*

B72-120GRN

Eaton B-Line series strut mini channel, 0.41" H x 120" L x 0.81" W, Steel, DURA GREEN, 18 Gauge

常用规格

Product Name
Eaton B-Line series strut mini channel
Catalog Number
B72-120GRN
UPC
781011278205
Product Length/Depth
120 in
Product Height
0.41 in
Product Width
0.81 in
Product Weight
2.87 lb
Certifications
Not Applicable

Model

Channel type
B72

Material/finish

Finish
DURA GREEN
Material
Steel
Material gauge
18 Gauge

导出产品规格