下载文档 () / 20

B755-3/8-J4ZN

Eaton B-Line series beam clamp assembly, 4" H x 4" L x 0.3750" W

常用规格

Product Name
Eaton B-Line series beam clamp assembly
Catalog Number
B755-3/8-J4ZN
UPC
781011565633
Product Length/Depth
4 in
Product Height
4 in
Product Width
0.375 in
Product Weight
0.47 lb
Certifications
cULus Listed

Model

Special features
Used with (B7553)clamp, (B705) j-hook, (B705) clip
Type
Beam clamp assembly

导出产品规格