下载文档 () / 20
动力,因我们而不同*

B760-22A-J6ZN

Eaton B-Line series beam clamp assembly, 5" H x 6" L x 3" W, 1" beam thickness, 8.875" beam width

常用规格

Product Name
Eaton B-Line series beam clamp assembly
Catalog Number
B760-22A-J6ZN
UPC
781011574277
Product Length/Depth
6 in
Product Height
5 in
Product Width
3 in
Product Weight
1.29 lb
Certifications
cULus Listed

Application

Beam thickness
1 in
Beam/flange width
8.875 in

Model

Type
Beam clamp

导出产品规格