| Product Name |
Eaton B-Line series strut electrical accessories
|
| Catalog Number |
B766-22STZN
|
| UPC |
782051377972
|
| Product Length/Depth |
4.5 in
|
| Product Height |
1.62 in
|
| Product Width |
1.62 in
|
| Product Weight |
0.5 lb
|
| Certifications |
Not Applicable
|
| Special features |
Includes 2 cam screws
|
| Type |
Straight strut joiner
|
| Material |
Steel
|
| Material gauge |
12 gauge
|