下载文档 () / 20
动力,因我们而不同*

B766-42ZN

Eaton B-Line series joiner, 1" H x 4.5" L x 1.62" W, Steel, 12 gauge, Straight strut joiner

常用规格

Product Name
Eaton B-Line series joiner
Catalog Number
B766-42ZN
UPC
781011574468
Product Length/Depth
4.5 in
Product Height
1 in
Product Width
1.62 in
Product Weight
0.34 lb
Certifications
UL Listed

Model

Special features
Includes 2 cam screws
Type
Straight strut joiner

Material/finish

Material
Steel
Material gauge
12 gauge

导出产品规格