下载文档 () / 20
动力,因我们而不同*

B766SZN

Eaton B-Line series joiner, 0.2830" H x 4.5" L x 0.45" W, Steel, 12 gauge

常用规格

Product Name
Eaton B-Line series joiner
Catalog Number
B766SZN
UPC
782051284393
Product Length/Depth
4.5 in
Product Height
0.283 in
Product Width
0.45 in
Product Weight
0.25 lb
Certifications
Not Applicable

Model

Special features
Includes 2 cam screws
Type
Straight strut joiner

Material/finish

Material
Steel
Material gauge
12 gauge

导出产品规格