下载文档 () / 20
动力,因我们而不同*

B767-56ZN

Eaton B-Line series joiner, 0.81" H x 2.31" L x 1.62" W, Steel, 12 gauge, 90° Elbow strut joiner

常用规格

Product Name
Eaton B-Line series joiner
Catalog Number
B767-56ZN
UPC
781011574581
Product Length/Depth
2.31 in
Product Height
0.81 in
Product Width
1.62 in
Product Weight
0.25 lb
Certifications
UL Listed

Model

Special features
Includes 2 cam screws
Type
90° Elbow strut joiner

Material/finish

Material
Steel
Material gauge
12 gauge

导出产品规格