下载文档 () / 20
动力,因我们而不同*

B769-32ZN

Eaton B-Line series joiner, 1.37" H x 4.5" L x 1.62" W, Steel, 12 gauge, Cross strut joiner

常用规格

Product Name
Eaton B-Line series joiner
Catalog Number
B769-32ZN
UPC
781011574758
Product Length/Depth
4.5 in
Product Height
1.37 in
Product Width
1.62 in
Product Weight
0.78 lb
Certifications
UL Listed

Model

Special features
Includes 4 cam screws
Type
Cross strut joiner

Material/finish

Material
Steel
Material gauge
12 gauge

导出产品规格