下载文档 () / 20
动力,因我们而不同*

B809B-6HDG

Eaton B-Line series pole bracket, 12.75" H x 6" L x 7.1250" W, Steel, Hot-dipped galvanized

常用规格

Product Name
Eaton B-Line series pole bracket
Catalog Number
B809B-6HDG
UPC
781011974558
Product Length/Depth
6 in
Product Height
12.75 in
Product Width
7.125 in
Product Weight
2.951 lb
Certifications
Not Applicable

Model

Type
Bracket

Material/finish

Finish
Hot-dipped galvanized
Material
Steel

导出产品规格