下载文档 () / 20
动力,因我们而不同*

B810-12HDG

Eaton B-Line series pole bracket, 7.78" H x 12" L x 7.1250" W, Steel material, Hot-dipped galvanized, Bracket

常用规格

Product Name
Eaton B-Line series pole bracket
Catalog Number
B810-12HDG
UPC
781011974404
Product Length/Depth
12 in
Product Height
7.78 in
Product Width
7.125 in
Product Weight
3.945 lb
Certifications
Not Applicable

Model

Type
Bracket

Material/finish

Finish
Hot-dipped galvanized
Material
Steel

导出产品规格