下载文档 () / 20
动力,因我们而不同*

B852S-12-10ZN

Eaton B-Line series pole bracket, 7.78" H x 10" L x 12" W, Steel, Electro-plated

常用规格

Product Name
Eaton B-Line series pole bracket
Catalog Number
B852S-12-10ZN
UPC
781011959852
Product Length/Depth
10 in
Product Height
7.78 in
Product Width
12 in
Product Weight
3.56 lb
Certifications
Not Applicable

Model

Type
Bracket

Material/finish

Finish
Electro-plated
Material
Steel

导出产品规格